How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | D: | 4.5 |
| G: | 3.26 | AB: | 6.38 |
| I: | 6.1 in | BE: | 0.38 in |
| AA: | 14 | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| T: | 1.75 | V: | 2.75 in |
| P: | 3.69 in | LQ: | 6.45 in |
| AF: | 0.38 | AG: | 8.5 |
| AE2: | 0.63 | AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 60:1 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 4.25 | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 2.7 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

