How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 14 |
| LQ: | 6.45 in | AE2: | 0.63 |
| T: | 1.75 | P: | 3.69 in |
| G: | 3.26 | V: | 2.75 in |
| LL: | 4.25 in | D: | 4.5 |
| AJ: | 5.88 | AB: | 6.38 |
| BD: | 5.88 | AK: | 4.5 |
| AG: | 8.5 | BF: | 0.41 |
| I: | 6.1 in | H: | 0.53 in |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.7 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YF |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 28 | Output RPM: | 29.2 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

