How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LQ: | 6.45 in |
| AG: | 8.5 | T: | 1.75 |
| G: | 3.26 | AJ: | 5.88 |
| H: | 0.53 in | LL: | 4.25 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | BE: | 0.38 in |
| P: | 3.69 in | D: | 4.5 |
| V: | 2.75 in | AA: | 14 |
| AE2: | 0.63 | BD: | 5.88 |
| AB: | 6.38 | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Ratio: | 60:1 | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 42YF | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 2.7 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

