How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AF: | 0.38 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | AJ: | 5.88 |
| I: | 6.1 in | G: | 3.26 |
| BF: | 0.41 | BE: | 0.38 in |
| P: | 3.69 in | H: | 0.53 in |
| LL: | 4.25 in | BD: | 5.88 |
| AE2: | 0.63 | AA: | 14 |
| AG: | 8.5 | D: | 4.5 |
| V: | 2.75 in | AB: | 6.38 |
Technical Specifications
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 14.1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Series Code: | OE | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Bore Code: | 28 | Product Type: | Right Angle |
| Output RPM: | 233 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

