How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | T: | 1.75 |
| H: | 0.53 in | V: | 2.75 in |
| G: | 3.26 | AE2: | 0.63 |
| BE: | 0.38 in | LQ: | 6.45 in |
| BD: | 5.88 | AA: | 14 |
| I: | 6.1 in | AG: | 8.5 |
| LL: | 4.25 in | P: | 3.69 in |
| AB: | 6.38 | D: | 4.5 |
Technical Specifications
| Assembly: | YF-2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Output RPM: | 233 |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 14.1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

