How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 3.69 in |
| AG: | 8.5 | LQ: | 6.45 in |
| AA: | 14 | AJ: | 5.88 |
| LL: | 4.25 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| G: | 3.26 | AK: | 4.5 |
| AE2: | 0.63 | T: | 1.75 |
| AB: | 6.38 | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| BE: | 0.38 in | D: | 4.5 |
Technical Specifications
| Model Code: | 42YF | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output RPM: | 21.9 | Output Diameter (in): | 1.75 in |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.79 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

