How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.26 |
| AK: | 8.5 | BE1: | 0.5 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | BD: | 9 |
| AE2: | 0.63 | AG: | 8.5 |
| P: | 3.69 in | D: | 4.5 |
| BF: | 0.53 | LQ1: | 7.21 in |
| V: | 2.75 in | AA: | 14 |
| T: | 1.75 | I: | 6.1 in |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.2 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Bore Code: | 28 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

