How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | V: | 2.75 in |
| H: | 0.53 in | LQ1: | 7.21 in |
| AB: | 6.38 | AG: | 8.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BD: | 9 | AJ: | 7.25 |
| AK: | 8.5 | AF: | 0.38 |
| D: | 4.5 | BF: | 0.53 |
| AA: | 14 | BE1: | 0.5 in |
| P: | 3.69 in | T: | 1.75 |
| G: | 3.26 | AE2: | 0.63 |
Technical Specifications
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Assembly: | YF-2 | Ratio Range: | 15:1 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 9.3 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Series Code: | OE | Model Code: | 42YF |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

