How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 8.5 |
| LL: | 4.25 in | BD: | 9 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AF: | 0.38 |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 2.75 in | T: | 1.75 |
| D: | 4.5 | AA: | 14 |
| AB: | 6.38 | LQ1: | 7.21 in |
| I: | 6.1 in | AE2: | 0.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Bore Code: | 28 | Ratio Range: | 20:1 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

