How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| H: | 0.53 in | AG: | 8.5 |
| AA: | 14 | AB: | 6.38 |
| BF: | 0.53 | G: | 3.26 |
| T: | 1.75 | AK: | 8.5 |
| BD: | 9 | D: | 4.5 |
| P: | 3.69 in | AF: | 0.38 |
| LL: | 4.25 in | I: | 6.1 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.59 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 87.5 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Ratio: | 20:1 |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

