How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | G: | 3.26 |
| LQ1: | 7.21 in | V: | 2.75 in |
| P: | 3.69 in | H: | 0.53 in |
| AB: | 6.38 | BF: | 0.53 |
| AJ: | 7.25 | T: | 1.75 |
| BD: | 9 | I: | 6.1 in |
| AF: | 0.38 | AK: | 8.5 |
| AA: | 14 | BE1: | 0.5 in |
| AE2: | 0.63 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
Technical Specifications
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.59 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

