How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | V: | 2.75 in |
| P: | 3.69 in | AK: | 8.5 |
| D: | 4.5 | AE2: | 0.63 |
| LL: | 4.25 in | AA: | 14 |
| T: | 1.75 | I: | 6.1 in |
| AB: | 6.38 | H: | 0.53 in |
| BE1: | 0.5 in | G: | 3.26 |
| AG: | 8.5 | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 6.24 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Bore Code: | 28 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Ratio: | 25:1 | Assembly: | YF-2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

