How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| LL: | 4.25 in | AK: | 8.5 |
| V: | 2.75 in | AJ: | 7.25 |
| P: | 3.69 in | I: | 6.1 in |
| G: | 3.26 | AA: | 14 |
| T: | 1.75 | AF: | 0.38 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | LQ1: | 7.21 in |
| D: | 4.5 | BE1: | 0.5 in |
| AE2: | 0.63 | AG: | 8.5 |
Technical Specifications
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.23 |
| Bore Code: | 28 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

