How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AB: | 6.38 |
| AJ: | 7.25 | LQ1: | 7.21 in |
| H: | 0.53 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| AG: | 8.5 | V: | 2.75 in |
| D: | 4.5 | AA: | 14 |
| P: | 3.69 in | G: | 3.26 |
| AE2: | 0.63 | I: | 6.1 in |
| LL: | 4.25 in | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Bore Code: | 28 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 5.23 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Assembly: | YF-2 | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

