How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | BF: | 0.53 |
| T: | 1.75 | AE2: | 0.63 |
| BD: | 9 | H: | 0.53 in |
| LL: | 4.25 in | G: | 3.26 |
| P: | 3.69 in | V: | 2.75 in |
| AB: | 6.38 | AF: | 0.38 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | D: | 4.5 |
| AK: | 8.5 | AG: | 8.5 |
| I: | 6.1 in | AA: | 14 |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Model Code: | 42YF | Bore Code: | 28 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 15.5 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series Code: | OE |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

