How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AJ: | 7.25 |
| T: | 1.75 | V: | 2.75 in |
| BF: | 0.53 | AF: | 0.38 |
| AE2: | 0.63 | P: | 3.69 in |
| AB: | 6.38 | BD: | 9 |
| AA: | 14 | AG: | 8.5 |
| LQ1: | 7.21 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| BE1: | 0.5 in | D: | 4.5 |
| H: | 0.53 in | LL: | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output RPM: | 339 | Series Code: | OE |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

