How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | D: | 4.5 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| BE1: | 0.5 in | LL: | 4.25 in |
| AF: | 0.38 | I: | 6.1 in |
| LQ1: | 7.21 in | AA: | 14 |
| BD: | 9 | AB: | 6.38 |
| AG: | 8.5 | H: | 0.53 in |
| G: | 3.26 | BF: | 0.53 |
| P: | 3.69 in | AJ: | 7.25 |
| AE2: | 0.63 | V: | 2.75 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 3.39 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output RPM: | 35 |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

