How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | G: | 3.26 |
| BE1: | 0.5 in | D: | 4.5 |
| LQ1: | 7.21 in | AB: | 6.38 |
| AJ: | 7.25 | BD: | 9 |
| AE2: | 0.63 | V: | 2.75 in |
| AA: | 14 | AF: | 0.38 |
| LL: | 4.25 in | H: | 0.53 in |
| T: | 1.75 | AG: | 8.5 |
| P: | 3.69 in | AK: | 8.5 |
| I: | 6.1 in | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Gear Type: | Worm |
| Ratio: | 60:1 | Assembly: | YF-2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 2.7 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

