How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | V: | 2.75 in |
| AB: | 6.38 | AG: | 8.5 |
| AF: | 0.38 | BF: | 0.53 |
| AE2: | 0.63 | BE1: | 0.5 in |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AJ: | 7.25 |
| P: | 3.69 in | H: | 0.53 in |
| BD: | 9 | AA: | 14 |
| D: | 4.5 | LL: | 4.25 in |
| T: | 1.75 | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Model Code: | 42YF |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output RPM: | 29.2 |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.7 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

