How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | V: | 2.75 in |
| G: | 3.26 | BF: | 0.53 |
| AE2: | 0.63 | I: | 6.1 in |
| BE1: | 0.5 in | P: | 3.69 in |
| AK: | 8.5 | D: | 4.5 |
| AA: | 14 | BD: | 9 |
| H: | 0.53 in | T: | 1.75 |
| AG: | 8.5 | LL: | 4.25 in |
| AF: | 0.38 | LQ1: | 7.21 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.1 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Gear Type: | Worm |
| Output RPM: | 233 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

