How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.63 |
| LL: | 4.25 in | AB: | 6.38 |
| I: | 6.1 in | P: | 3.69 in |
| D: | 4.5 | BE1: | 0.5 in |
| T: | 1.75 | AJ: | 7.25 |
| AK: | 8.5 | AG: | 8.5 |
| G: | 3.26 | BF: | 0.53 |
| V: | 2.75 in | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| H: | 0.53 in | AA: | 14 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.75 in |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 14.1 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

