How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AK: | 8.5 |
| I: | 6.1 in | AA: | 14 |
| G: | 3.26 | AB: | 6.38 |
| D: | 4.5 | V: | 2.75 in |
| P: | 3.69 in | LL: | 4.25 in |
| H: | 0.53 in | AF: | 0.38 |
| T: | 1.75 | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
Technical Specifications
| Output RPM: | 21.9 | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Bore Code: | 28 | Ratio Range: | 80:1 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 1.79 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

