How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| LQ1: | 7.21 in | I: | 6.1 in |
| LL: | 4.25 in | AJ: | 7.25 |
| G: | 3.26 | BD: | 9 |
| H: | 0.53 in | AE2: | 0.63 |
| AA: | 14 | AK: | 8.5 |
| AG: | 8.5 | D: | 4.5 |
| V: | 2.75 in | P: | 3.69 in |
| BF: | 0.53 | T: | 1.75 |
Technical Specifications
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.79 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 28 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

