How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | LQ1: | 7.21 in |
| AG: | 8.5 | BE1: | 0.5 in |
| V: | 2.75 in | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AF: | 0.38 |
| T: | 1.75 | AE2: | 0.63 |
| LL: | 4.25 in | BF: | 0.53 |
| AB: | 6.38 | AA: | 14 |
| H: | 0.53 in | AK: | 8.5 |
| D: | 4.5 | G: | 3.26 |
Technical Specifications
| Ratio Range: | 80:1 | Model Code: | 42YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 1.79 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

