How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 1.75 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AA: | 14 | LQ1: | 7.21 in |
| V: | 2.75 in | I: | 6.1 in |
| G: | 3.26 | D: | 4.5 |
| P: | 3.69 in | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.63 |
| AG: | 8.5 | LL: | 4.25 in |
| H: | 0.53 in | BD: | 9 |
| AB: | 6.38 | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 10:1 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 12.9 |
| Ratio Range: | 10:1 | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 175 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

