How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BF: | 0.53 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| AJ: | 7.25 | BD: | 9 |
| AA: | 14 | AE2: | 0.63 |
| H: | 0.53 in | I: | 6.1 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| T: | 1.75 | V: | 2.75 in |
| D: | 4.5 | P: | 3.69 in |
| AF: | 0.38 | AK: | 8.5 |
| AG: | 8.5 | AB: | 6.38 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 28 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 12.9 |
| Model Code: | 42YF | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

