How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| AG: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.63 | AB: | 6.38 |
| D: | 4.5 | V: | 2.75 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| T: | 1.75 | BF: | 0.53 |
| BD: | 9 | G: | 3.26 |
| AF: | 0.38 | H: | 0.53 in |
| LL: | 4.25 in | AA: | 14 |
| LQ1: | 7.21 in | I: | 6.1 in |
Technical Specifications
| Bore Code: | 28 | Service Factor: | 1 |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio: | 15:1 |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 117 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

