How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | LL: | 4.25 in |
| H: | 0.53 in | AF: | 0.38 |
| P: | 3.69 in | BF: | 0.53 |
| AE2: | 0.63 | D: | 4.5 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BD: | 9 |
| G: | 3.26 | BE1: | 0.5 in |
| LQ1: | 7.21 in | AG: | 8.5 |
| AA: | 14 | V: | 2.75 in |
| AK: | 8.5 | T: | 1.75 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Output RPM: | 87.5 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 7.59 | Model Code: | 42YF |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

