How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | H: | 0.53 in |
| BF: | 0.53 | D: | 4.5 |
| AB: | 6.38 | AE2: | 0.63 |
| AG: | 8.5 | AK: | 8.5 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| T: | 1.75 | P: | 3.69 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AF: | 0.38 |
| I: | 6.1 in | LL: | 4.25 in |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 6.24 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Ratio: | 25:1 | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

