How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | P: | 3.69 in |
| T: | 1.75 | I: | 6.1 in |
| V: | 2.75 in | BE1: | 0.5 in |
| AB: | 6.38 | BD: | 9 |
| AJ: | 7.25 | LL: | 4.25 in |
| D: | 4.5 | AE2: | 0.63 |
| AA: | 14 | AG: | 8.5 |
| LQ1: | 7.21 in | AK: | 8.5 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio Range: | 25:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 6.24 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Ratio: | 25:1 |
| Bore Code: | 28 | Output RPM: | 70 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

