How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AB: | 6.38 |
| LQ1: | 7.21 in | AE2: | 0.63 |
| D: | 4.5 | AG: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| I: | 6.1 in | AF: | 0.38 |
| T: | 1.75 | AK: | 8.5 |
| H: | 0.53 in | AA: | 14 |
| G: | 3.26 | BE1: | 0.5 in |
| LL: | 4.25 in | V: | 2.75 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.23 | Input Style: | C-Face Quill |
| Series Code: | OE | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 28 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Model Code: | 42YF |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

