How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | LL: | 4.25 in |
| AJ: | 7.25 | AB: | 6.38 |
| I: | 6.1 in | V: | 2.75 in |
| BF: | 0.53 | T: | 1.75 |
| AK: | 8.5 | AG: | 8.5 |
| H: | 0.53 in | BD: | 9 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| AE2: | 0.63 | G: | 3.26 |
| D: | 4.5 | AF: | 0.38 |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 28 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 5.23 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Assembly: | YF-2 |
| Ratio: | 30:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

