How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 2.75 in |
| AA: | 14 | BF: | 0.53 |
| LQ1: | 7.21 in | T: | 1.75 |
| AG: | 8.5 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| D: | 4.5 | AE2: | 0.63 |
| G: | 3.26 | P: | 3.69 in |
| I: | 6.1 in | H: | 0.53 in |
| LL: | 4.25 in | BD: | 9 |
| AB: | 6.38 | AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Ratio Range: | 30:1 |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.23 | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Output RPM: | 58.3 | Series Code: | OE |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

