How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AJ: | 7.25 |
| H: | 0.53 in | AA: | 14 |
| G: | 3.26 | AK: | 8.5 |
| LQ1: | 7.21 in | AE2: | 0.63 |
| BE1: | 0.5 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AF: | 0.38 | T: | 1.75 |
| LL: | 4.25 in | BF: | 0.53 |
| D: | 4.5 | BD: | 9 |
| I: | 6.1 in | AB: | 6.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | YF-2 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Bore Code: | 28 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 4.2 |
| Ratio Range: | 40:1 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

