How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | V: | 2.75 in |
| AG: | 8.5 | G: | 3.26 |
| D: | 4.5 | I: | 6.1 in |
| H: | 0.53 in | AJ: | 7.25 |
| LQ1: | 7.21 in | BF: | 0.53 |
| AK: | 8.5 | AE2: | 0.63 |
| AB: | 6.38 | BD: | 9 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | P: | 3.69 in |
| LL: | 4.25 in | T: | 1.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 4.2 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Model Code: | 42YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.75 in | Assembly: | YF-2 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

