How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AA: | 14 | T: | 1.75 |
| LQ1: | 7.21 in | LL: | 4.25 in |
| AE2: | 0.63 | AJ: | 7.25 |
| AF: | 0.38 | D: | 4.5 |
| I: | 6.1 in | H: | 0.53 in |
| BE1: | 0.5 in | AK: | 8.5 |
| BD: | 9 | P: | 3.69 in |
| AB: | 6.38 | G: | 3.26 |
| AG: | 8.5 | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.2 | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Assembly: | YF-2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

