How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AJ: | 7.25 |
| T: | 1.75 | D: | 4.5 |
| AK: | 8.5 | AG: | 8.5 |
| V: | 2.75 in | BE1: | 0.5 in |
| AA: | 14 | AF: | 0.38 |
| I: | 6.1 in | P: | 3.69 in |
| G: | 3.26 | BD: | 9 |
| AB: | 6.38 | AE2: | 0.63 |
| BF: | 0.53 | LL: | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Output RPM: | 339 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 15.5 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

