How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | BF: | 0.53 |
| I: | 6.1 in | AF: | 0.38 |
| AB: | 6.38 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| T: | 1.75 | AG: | 8.5 |
| BE1: | 0.5 in | AK: | 8.5 |
| P: | 3.69 in | AA: | 14 |
| BD: | 9 | AJ: | 7.25 |
| G: | 3.26 | V: | 2.75 in |
| D: | 4.5 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.75 in |
| Output RPM: | 35 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 3.39 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 42YF | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | YF-2 |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

