How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | T: | 1.75 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | AE2: | 0.63 |
| LQ1: | 7.21 in | BD: | 9 |
| H: | 0.53 in | D: | 4.5 |
| AF: | 0.38 | I: | 6.1 in |
| BE1: | 0.5 in | P: | 3.69 in |
| BF: | 0.53 | AA: | 14 |
| AK: | 8.5 | G: | 3.26 |
Technical Specifications
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Model Code: | 42YF |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 3.39 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

