How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BF: | 0.53 |
| G: | 3.26 | AG: | 8.5 |
| AA: | 14 | LL: | 4.25 in |
| AK: | 8.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| T: | 1.75 | BE1: | 0.5 in |
| H: | 0.53 in | D: | 4.5 |
| P: | 3.69 in | BD: | 9 |
| AF: | 0.38 | AE2: | 0.63 |
| AJ: | 7.25 | LQ1: | 7.21 in |
Technical Specifications
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 28 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.7 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Ratio: | 60:1 |
| Center Distance (in): | 4.25 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Model Code: | 42YF |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

