How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | G: | 3.26 |
| AE2: | 0.63 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AB: | 6.38 | AA: | 14 |
| AJ: | 7.25 | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| I: | 6.1 in | AF: | 0.38 |
| D: | 4.5 | V: | 2.75 in |
| BF: | 0.53 | P: | 3.69 in |
| BE1: | 0.5 in | LL: | 4.25 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Output RPM: | 233 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

