How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| D: | 4.5 | BF: | 0.53 |
| P: | 3.69 in | AJ: | 7.25 |
| T: | 1.75 | AA: | 14 |
| I: | 6.1 in | LL: | 4.25 in |
| V: | 2.75 in | G: | 3.26 |
| AK: | 8.5 | AF: | 0.38 |
| AG: | 8.5 | AB: | 6.38 |
| LQ1: | 7.21 in | H: | 0.53 in |
| AE2: | 0.63 | BD: | 9 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 1.79 | Series Code: | OE |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Assembly: | YF-2 | Output Diameter (in): | 1.75 in |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

