How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AE2: | 0.63 |
| D: | 4.5 | LQ1: | 7.21 in |
| AG: | 8.5 | H: | 0.53 in |
| G: | 3.26 | AJ: | 7.25 |
| BF: | 0.53 | V: | 2.75 in |
| I: | 6.1 in | T: | 1.75 |
| BE1: | 0.5 in | AA: | 14 |
| AK: | 8.5 | AF: | 0.38 |
| P: | 3.69 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Bore Code: | 28 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Output Diameter (in): | 1.75 in | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

