How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AA: | 14 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | LQ1: | 7.77 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.38 | G: | 3.26 |
| AK: | 8.5 | T: | 1.75 |
| LL: | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | AJ: | 7.25 |
| H: | 0.53 in | P: | 3.69 in |
| D: | 4.5 | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Series Code: | OE | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Bore Code: | 28 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output RPM: | 175 | Model Code: | 42YF |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 12.9 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

