How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| G: | 3.26 | BD: | 9 |
| D: | 4.5 | AF: | 0.38 |
| AG: | 8.5 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AA: | 14 | AB: | 6.38 |
| T: | 1.75 | LL: | 4.25 in |
| AE2: | 0.63 | V: | 2.75 in |
| LQ1: | 7.77 in | AK: | 8.5 |
Technical Specifications
| Bore Code: | 28 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250TC | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.2 | Product Type: | Right Angle |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

