How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | LQ1: | 7.77 in |
| AJ: | 7.25 | G: | 3.26 |
| AF: | 0.38 | H: | 0.53 in |
| BD: | 9 | LL: | 4.25 in |
| AK: | 8.5 | D: | 4.5 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | V: | 2.75 in |
| I: | 6.1 in | T: | 1.75 |
| BF: | 0.53 | AG: | 8.5 |
| AA: | 14 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Ratio: | 100:1 | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.2 | Bore Code: | 28 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Series Code: | OE |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

