How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| BE1: | 0.5 in | AF: | 0.38 |
| T: | 1.75 | LL: | 4.25 in |
| AJ: | 7.25 | P: | 3.69 in |
| AK: | 8.5 | I: | 6.1 in |
| V: | 2.75 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| D: | 4.5 | G: | 3.26 |
| AE2: | 0.63 | AG: | 8.5 |
| AB: | 6.38 | LQ1: | 7.77 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Bore (C Face): | 1.625 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 1.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

