How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ1: | 7.77 in |
| AB: | 6.38 | BF: | 0.53 |
| AA: | 14 | G: | 3.26 |
| LL: | 4.25 in | P: | 3.69 in |
| AJ: | 7.25 | AG: | 8.5 |
| AF: | 0.38 | AE2: | 0.63 |
| V: | 2.75 in | BE1: | 0.5 in |
| T: | 1.75 | AK: | 8.5 |
| D: | 4.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Bore Code: | 28 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 9.3 |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Ratio: | 15:1 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

