How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AF: | 0.38 |
| LL: | 4.25 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | P: | 3.69 in |
| BD: | 9 | I: | 6.1 in |
| G: | 3.26 | AA: | 14 |
| V: | 2.75 in | LQ1: | 7.77 in |
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.63 | AK: | 8.5 |
| D: | 4.5 | AB: | 6.38 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.59 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 42YF | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Bore Code: | 28 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

