How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BF: | 0.53 |
| I: | 6.1 in | BD: | 9 |
| V: | 2.75 in | G: | 3.26 |
| AF: | 0.38 | AB: | 6.38 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | LL: | 4.25 in |
| T: | 1.75 | BE1: | 0.5 in |
| LQ1: | 7.77 in | AJ: | 7.25 |
| AK: | 8.5 | AG: | 8.5 |
| H: | 0.53 in | AA: | 14 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.59 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 20:1 | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Bore Code: | 28 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

